??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
IntelliView Serie, product features: optical sensor, no entry, programming for the detection of 3 different colors, 5-45 mm sensing range, rectangular plastic housing, integrated display, status LED, two programming buttons
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Luminescence scanner [AKP257020]
ETIM_9_0
Luminescence sensor [EC001822]
EF002423
Lamp type
Other
EF006807
Analogue output 0 V ... 10 V
false
EF006808
Analogue output 0 mA ... 20 mA
false
EF006810
Analogue output 4 mA ... 20 mA
false
EF006809
Analogue output -10 V ... +10 V
false
EF003961
Type of electric connection
EF003945
Number of semiconductor outputs with signalling function
3
EF003946
Number of contact energized outputs with signalling function
0
EF003962
Type of switching output
EF003963
Type of switch function
Normally open contact (NO)
EF003968
With blanking function
false
EF003982
Operation agent-safety class
Safety class 2
EF007094
Width sensor
25 mm
EF007283
Height of sensor
50 mm
EF007334
Length of sensor
50 mm
EF007111
Diameter sensor
0 mm
EF003994
Setting procedure
Other
EF003995
Type of frequency band of the receiving spectrum
Other
EF004008
Construction type housing
Cuboid
EF004027
Laser protection class
EF004028
No-load current
0 mA
EF004029
Type of light
EF004030
Light dot
0 mm²
EF004050
With fibre optics connection
false
EF001315
Max. output current
100 mA
EF004059
Nominal operating distance
45 mm
EF003587
Switching frequency
770 Hz
EF005474
Degree of protection (IP)
IP67
EF011959
Degree of protection (NEMA)
4X
EF000187
Voltage type
DC
EF002386
Ambient temperature
-10 - 55 °C
EF004053
With exchange lens
false
EF004134
Material of optical surface
Glass
EF001596
Housing material
Plastic
EF004136
Material of cable sheath
Other
EF004137
Material fibre optics core
Other
EF003582
With time function
false
EF007010
AWG-number
0
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews