??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Part number
L
Length
mm
NBT
NB. of holes
W
23 mm
H4
22 mm
D3
7 mm
D4
11 mm
H
9 mm
E
30 mm
F
60 mm
VFR
Rail mounting screw
M6 x 22 mm
MAS
Weight (per meter)
3.5 kg
INFO
Informations
Information
INFO
Download CAD models
Previews
3D
Dimension