M90-025-A-GR-TBI
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
M
M 90
M 90 TBI
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/m/m_90/m_90_tbi/m_90_tbi_tab.prj},{NB=M90-025-A-GR-TBI(0-60-senza000)},{CODICE=M90-025-A-GR-TBI},{OP=2.000},{CU=25},{F0=30},{F1=40},{L=92.0},{LMIN=67.0},{CX=0},{PX=60},{FIS=senza},{CS=0},{R=0},{T=0},{P=60},{V=0.007},{S=0.50},{W=0.127},{RC=0},{PMIN=10},{FX='senza','senza','DI1-8','DI 1\"-8'},{PRA=3.000},{D=90.000},{CS1=0,'-',3, 'MICRO STANDARD'},{R1=0,'-',1,'MT',2,'MB+RSMTCD',3,'MB+BDSM1+RSMTCD',4,'MB+BDSM2+RSMTCD',5,'MB+BDSM2-45+RSMTCD'},{T1=0,'-',1,'TSMM8'},{PPATH=../../m_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODICE
Code
M90-025-A-GR-TBI
M90-025-A-GR-TBI
CU
Stroke
25
25
mm
F0
Nominal initial force
30
30
daN
F1
Nominal final force
40
40
daN
L
Total length
92.0
92.0
mm
LMIN
Minimum length
67.0
67.0
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
PX
Charging pressure
bar
LX
Length at compression end
92.0
92.0
mm
F0X
Initial force with PX
30.0
30.0
daN
F1X
Final force with CX/PX
40.0
40.0
daN
FIS
Fixing
senza
DI 1"-8
senza
DI 1"-8
CS
Connection type
-
MICRO STANDARD
-
MICRO STANDARD
R
Joint
-
-
T
Hose
-
-
P
Nominal charging pressure
60
60
bar
V
Volume
0.007
0.007
cm³
W
Weight
0.127
0.127
Kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸