0875S01-00B
ASCO Numatics
In Motion
Round Line Cylinders
M Series
Powered by
CAD모델 선택
{numatics/in_motion/cylinders_round/m_series/m_single_acting_asmtab.prj},{NB=0875S01-00B},{BORE=0875 = 7/8\" Bore},{BS=7/8},{BS2=0875},{MS=S01},{STKF=00},{STKFR=B},{OPT=},{INVALID=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PN
Part Number
0875S01-00B
0875S01-00B
BORE
Bore
0875 = 7/8" Bore
0875 = 7/8" Bore
MS
Mount
S01 = Single Acting Spring Return Nose Mount
S02 = Single Acting Spring Return Rear Pivot Mount
SS1 = Single Acting Stainless Steel Nose Mount
R01 = Single Acting Spring Extend Nose Mount
R02 = Single Acting Spring Extend Rear Pivot Mount
N01 = Single Acting Spring Return Non-Rotating Nose Mount
N02 = Single Acting Spring Return Non-Rotating Rear Pivot Mount
S05 = Single Acting Spring Return Front Block Mount
S06 = Single Acting Spring Return Trunnion Mount
R05 = Single Acting Spring Extend Front Block Mount
R06 = Single Acting Spring Extend Trunnion Mount
S01 = Single Acting Spring Return Nose Mount
S02 = Single Acting Spring Return Rear Pivot Mount
SS1 = Single Acting Stainless Steel Nose Mount
R01 = Single Acting Spring Extend Nose Mount
R02 = Single Acting Spring Extend Rear Pivot Mount
N01 = Single Acting Spring Return Non-Rotating Nose Mount
N02 = Single Acting Spring Return Non-Rotating Rear Pivot Mount
S05 = Single Acting Spring Return Front Block Mount
S06 = Single Acting Spring Return Trunnion Mount
R05 = Single Acting Spring Extend Front Block Mount
R06 = Single Acting Spring Extend Trunnion Mount
STKF
Full Stroke
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
인치
STKFR
Fractional Stroke
B = 1/16"
C = 1/8"
D = 3/16"
E = 1/4"
F = 5/16"
G = 3/8"
H = 7/16"
I = 1/2"
J = 9/16"
K = 5/8"
L = 11/16"
M = 3/4"
N = 13/16"
O = 7/8"
P = 15/16"
B = 1/16"
C = 1/8"
D = 3/16"
E = 1/4"
F = 5/16"
G = 3/8"
H = 7/16"
I = 1/2"
J = 9/16"
K = 5/8"
L = 11/16"
M = 3/4"
N = 13/16"
O = 7/8"
P = 15/16"
인치
OPT
Options
** = No Option
01 = Bumper
02 = FKM (Fluoroelastomer) Seals
03 = Magnet
04 = Bumper with Magnet
50 = Side Port
51 = Side Port w/ Bumpers
52 = Side Port w/ FKM (Fluoroelastomer) Seals
53 = Side Port w/ Magnet
54 = Side Port w/ Bumpers and Magnet
100 = Low Temp Seals
101 = Low Temp Seals and Bumpers
103 = Low Temp Seals and Magnet
104 = Low Temp Seals, Bumpers and Magnet
200 = PolyPak Rod Seal
300 = PolyPak Piston Seal
400 = PolyPak Piston and Rod Seal
** = No Option
01 = Bumper
02 = FKM (Fluoroelastomer) Seals
03 = Magnet
04 = Bumper with Magnet
50 = Side Port
51 = Side Port w/ Bumpers
52 = Side Port w/ FKM (Fluoroelastomer) Seals
53 = Side Port w/ Magnet
54 = Side Port w/ Bumpers and Magnet
100 = Low Temp Seals
101 = Low Temp Seals and Bumpers
103 = Low Temp Seals and Magnet
104 = Low Temp Seals, Bumpers and Magnet
200 = PolyPak Rod Seal
300 = PolyPak Piston Seal
400 = PolyPak Piston and Rod Seal
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도