??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Identification
157-00404
MANUFACTURE19
Manufacturer Type Description
WSI380
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing Tie, black 322,6x12,7
LAENGEL
Length L
322.6 mm
BREITEW
Width (W)
12.7 mm
BUENDELMAX
Bundle ∅ max.
82.5 mm
BUENDELMIN
Bundle ∅ min.
9.5 mm
MINDESTHALT60
Minimum retaining strength
534 N
SCHWEISSBOL66
Stud Ø
9.525 mm
MATERIAL
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +110 °C
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
1200.000
URL1
Deeplink
Deeplink
Download CAD models
Previews
3D
Dimension