??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PN
Part No.
M3V1-06-12VDC
MODEL
Model
M3V
A
75.90 mm
A1
63.40 mm
B
62.40 mm
C
30.00 mm
C1
22.00 mm
PS
D Port Size
1/8 NPT
VS
Voltage Selection
ST
Solenoid Type
D1
8.00 mm
G1
10.50 mm
G2
13.20 mm
E
2 x Dia. 3.3 mm Thru. Hole (Dia. 5.3 mm Countersink)
E1
15.00 mm
E2
5.50 mm
E3
18.00 mm
E4
3.50 mm
M
M4 x 0.7, Depth 6
M1
15.00 mm
M2
25.00 mm
B1
39.90 mm
B2
11.00 mm
Download modelli CAD
Anteprime
3D
Dimensione