??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
M4V110-06-12VDC
MODEL
Model
M4V
CODE
Code
VT
Valve Type
PS
Port Size
VS
Voltage Selection
ST
Solenoid Type
A
A Port
1/8 NPT
B
B Port
1/8 NPT
A1
16.00 mm
A2
20.20 mm
A3
28.20 mm
A4
28.00 mm
A5
14.20 mm
A6
3.00 mm
A7
2.00 mm
C
C Dia.
3.30 mm
C1
30.00 mm
C2
13.20 mm
C3
13.00 mm
D
D Dia.
3.30 mm
D1
14.00 mm
D2
21.20 mm
D3
4.00 mm
E
55.00 mm
E1
27.00 mm
E2
34.00 mm
F
18.00 mm
G
99.40 mm
H2
2.50 mm
Download CAD models
Previews
3D
Dimension