??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
Polyamide 6.6, Grub Screws: Stainless steel V4A
HW
Note
* B is the minimum dimension by which a machine part has to be moved in order to demount one of the coupled units in vertical direction.
AUSF
Version
Curved-Tooth Gear Coupling BW mounted, 2-parts
BG
Size
ARTNR1
Product No. Hub
D1
d1
mm
DD1
D1
mm
ARTNR2
Product No. Sleeve
D2
d2
mm
DD2
D2
mm
DMN
Torque normal
Nm
DMS
Torque peak
Nm
DZ
max. Speed
6000 1/min
AV
Largest axial displacement
max. ±1mm
WV
Largest angular displacement
max. ±1º
RV
Radial displacement
keine
DH
mm
B
B*
mm
L1
I1
mm
E
2 mm
L
mm
LH
mm
M
mm
F
mm
GEW
Weight
g
CTN
Customs tariff number
84839089
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение