??
Catalog navigation
CAD模型选择
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
Acetal Resin
DTUBO
Øe Tube
DTUBO2
D1
mm
D1IN
英寸
L1
mm
L1IN
英寸
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 70 °C
WTF
Working Temperature
-4 ÷ 158 °F
WP
Working Pressure (max)
18 bar
WPP
Working Pressure (max)
261 psi
TV
Vacuum
-99 kPA
CONF1
Conformity
Silicone Free
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
下载CAD模型
预览
3D
尺寸标注