??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
MC-04PH SUS
ASSYNO
Assy No.
CB21049
S
Application (Tube)
4 mm ID
MT
Material
SUS
M
Mass
1.3 g
L
19 mm
C
9.2 mm
A
8 mm
H
ΦH
5.5 mm
T
ΦT
4.8 mm
B
ΦB
2.5 mm
Download CAD models
Previews
3D
Dimension