??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
IDNR
Ident.#
MD15-CFL-HE
BILD
Image
LOG
Level of Geometry
DIM
(*) Dimensions
(*) rounded dimensions
L1
Length (total)
85 mm
L2
Length (to center of connection)
0 mm
H1
Height (Front view w/o shaft)
62.5 mm
H2
Height (Rear view w/o shaft)
71.5 mm
H3
Height (Rear view with shaft)
91.5 mm
B
Width
47 mm
KOMBI
Combinations (with valve)
for Rxx and RWxx valves and other valves with an M30x1.5 connection that were manufactured by Heimeier, Honeywell-MNG*, Junkers*, Honeywell-Baukmann*, Oventrop* (2001 and later) or Cazzaniga*
AN
Application (text)
Radio-controlled actuator with lifetime battery charge for room temperature control. For thermostat valves for direct mounting on standard radiator valves for room-specific temperature control in heating systems. The actuator is controlled by radio based on the non-proprietary EnOcean radio protocol. The following EnOcean Equipment Profile (EEP) is supported: – EEP A5-20-01 Battery Powered Actuator
UNENN
Nominal voltage
Battery-operated; 3.6 V; Li, type C
LEIST
Power consumption
ISTART
Switch-on current
ANST
Control
ANSCH
Connection
BATT
Battery life
Depends on the frequency and method of operation - typically 7 years with factory setting
MS
Measuring system
Integrated digital temperature sensor; 0..40 °C; ±0.5 °C at 25 °C
SCHNITT
Interfaces
EnOcean® wireless interface: Radio telegram: EnOcean radio telegram, bidirectional - EEP A5-20-01 (battery powered actuator) - Frequency: 868.3 MHz - Range: approx. 30 m in buildings (depending on building substance) - Duty cycle: < 1% - Transmission and reception interval: every 2..20 min, can be set in 2 minute increments
MABS
Motor switch-off
Actuator spindle: - extending = load-dependent, - retracting = path-dependent
ANZ
Display
Status LED, multicolored
GER
Actuating noise
<28 dB (A) dB
HUB
Positioning stroke
Up to 3 mm mm
ZEIT
Positioning time
10 s/mm
F
Positioning force
100 N (nominal) N
STA
Position indicator
Stroke range scale
GEH
Housing
RAL 9010 (pure white)
HANDVERST
Manual adjustment
VBLOCK
Valve exercise
Can be switched on
KENNLK
Characteristic curve compensation
-
TEMPV
Permitted medium temperature in the valve
0..+120 °C °C
TEMPU
Ambient temperature
0..+50 °C °C
FEU
Ambient humidity
During operation: 20..85% r.h., non-condensing, Not in operation: 5..90% r.h., non-condensing
USP
Overvoltage category
VERSCH
Level of contamination
IP
Degree of protection
IP40
SK
Protection class
III
EL
Installation position
Anywhere from vertical to horizontal Grad
WART
Maintenance
Maintenance-free
GEWICHT
Weight
201 g g
SA810ID03
Artikelnummer
MD15-CFL-HE
Modèles CAO générés
Aperçus 3D
3D
Infos techniques