피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
MD15-MOD-HE
Kieback & Peter
Actuators
Small Actuators
Powered by
CAD모델 선택
{kieback_peter/aktoren/kleinstellantriebe/md15_mod_he.prj},{NB=MD15-MOD-HE(300)},{L1=87.5},{L2=0},{H1=51},{H2=60},{H3=75},{B=48.5},{IDNR=MD15-MOD-HE},{BILD=md15_ftl.png},{INFOWWW=},{INFOWWW2=},{SHDESC=Kleinstellantrieb},{LODESC=Funk-Kleinstellantrieb für Ventile mit Anschluss M30x1.5 der Fabrikate wie Heimeier, Honeywell-MNG, Junkers, Honeywell-Baukmann, Oventrop (ab 1998), Cazzaniga usw.},{DIM=(*) Maße gerundet},{NENNSP=12..24 V AC; 50/60 Hz oder 8..24 V DC},{LAN=Dimensionierung: 3,7 VA (24 V AC); 1,7 W (24 V DC); nominal 1,8 VA (24 V AC); 0,8 W (24 V DC)},{ESS=kurzzeitig max. 10 A},{AS=fest vormontiertes Kabel 1,5 m; 2x0,5 mm2},{MSYS=},{SCHST=RS485 Modbus RTU Slave, max. 1000 m Baudratenabhänig},{LOG=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
IDNR
Ident.#
MD15-MOD-HE
BILD
Image
LOG
Level of Geometry
300
200
300
200
DIM
(*) Dimensions
(*) rounded dimensions
L1
Length (total)
87.5
mm
L2
Length (to center of connection)
0
mm
H1
Height (Front view w/o shaft)
51
mm
H2
Height (Rear view w/o shaft)
60
mm
H3
Height (Rear view with shaft)
75
mm
B
Width
48.5
mm
AN
Application (text)
The actuator with valve and other components is designed for continuous control systems in zone post-treatment devices for heating, ventilation and air conditioning systems. Sample applications include fan coil systems, heating and cooling ceilings, and so on.Control is via Modbus RTU communication.Integrated functions such as actuating position, temperature recording, control functions, calculation and limitation functions, automatic closing point detection, leakage notification, malfunction messages, valve exercise and rinse cycles are transmitted to the automation station via Modbus and can be parameterized.
UNENN
Nominal voltage
AC 24 V ±10%; 50/60 Hz; DC 24 V ±10%
LEIST
Power consumption
Dimensioning: 4.2 VA (AC 24 V); 2.2 W (DC 24 V) Nominal: 3.8 VA (AC 24 V); 1.9 W (DC 24 V)
ISTART
Switch-on current
DC 24 V; 5.0 A; 0.025 A²s AC 24 V; 7.2 A; 0.052 A²s
ANST
Control
Directly via Modbus through automation station or gateway
EA
Inputs and outputs
2 universal inputs/outputs (P1, P2) via Modbus, can be independently configured as:- Binary input, floating, max. 500 ohms, 1 mA; DC 13 V- Analog input- Analog output, DC 0..10 V, P2 only
ANSCH
Connection
Two built-in cables- 1.5 m; 2 x 0.5 mm² / 2 x 2 x 0.34 mm², insulated and - 1.5 m; 4 x 0.5 mm²
SCHNITT
Interfaces
RS485 Modbus RTU slave; max. 1000 m, baud rate-dependent
MABS
Motor switch-off
Actuator spindle: - extending = load-dependent, - retracting = path-dependent
GER
Actuating noise
<31 dB (A)
dB
HUB
Positioning stroke
max. 4 mm
mm
ZEIT
Positioning time
22 s/mm
F
Positioning force
100 N
N
VBLOCK
Valve exercise
Can be switched on, Can be parameterized via Modbus
TEMPV
Permitted medium temperature in the valve
-10..+120 °C
°C
TEMPU
Ambient temperature
0..+50 °C
°C
FEU
Ambient humidity
During operation: 0..85% r.h., non-condensing, Not in operation: 0..85% r.h., non-condensing
STA
Position indicator
Stroke range scale
USP
Overvoltage category
III
VERSCH
Level of contamination
2
IP
Degree of protection
IP54
SK
Protection class
III in accordance with EN 60730
EL
Installation position
360°
Grad
WART
Maintenance
Maintenance-free
GEWICHT
Weight
350 g
g
KOMBI
for Rxx and RWxx valves and other valves with an M30x1.5 connection that were manufactured by Heimeier, Honeywell-MNG*, Junkers*, Honeywell-Baukmann*, Oventrop* (2001 and later) or Cazzaniga*
ANZ
LED display for operating voltage and status
SA810ID03
Artikelnummer
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도