??
Catalog navigation
CAD model selection
HELP_VARIABLE
MN
Model Number
MDSLV0286-06-2P
MP
Mounting Positions
LO
Conduit Hole Position
AA
2.00 Inch
AB
374.2863 mm
AF
130 mm
AJ
279.4 mm
AK
317.5 mm
AH
88.8 mm
BB
7.4 mm
BD
355.6 mm
BF
5/8" - 11 UNC Inch
BV
292.2 mm
C
758 mm
ES
58 mm
NW
N-W
95.25 mm
P
452 mm
R
40.4 mm
S
12.75 mm
T
60 mm
U
47.625 mm
V
93.218 mm
XL
242.4608 mm
XN
212 mm
Download CAD models
Previews
3D
Dimension