您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
104547
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
{eaton_cad/23128/23142/23202/24365.prj},{NB=104547},{PLID=104547},{NETTO_WEIGHT=0.80000},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/b4/36/60/24365_preview_50.png},{MANUTYPEDESC=NZM4-XMVR},{DESCSHORT=Interlock, mechanical, for remote operator}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/b4/36/60/24365_preview_50.png
../../../_pool_/b4/36/60/24365_preview_50.png
PLID
104547
104547
MANUTYPEDESC
Manufacturer Type Description
NZM4-XMVR
NZM4-XMVR
DESCSHORT
Short Description
Interlock, mechanical, for remote operator
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: for 2 switches of the same or different type with opposed operation. Mounting adjacent. Type contains parts for 2 switches. Remote operator additionally required. Cannot be combined with rotary handles, door coupling rotary handles and early-make auxiliary contacts as well as direct-switching remote operator NZM2-XRD. Can be used for: NZM4(-4), N(N/O)4(-4), +NZM4(-4), N(N/O)4(-4)
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: for 2 switches of the same or different type with opposed operation. Mounting adjacent. Type contains parts for 2 switches. Remote operator additionally required. Cannot be combined with rotary handles, door coupling rotary handles and early-make auxiliary contacts as well as direct-switching remote operator NZM2-XRD. Can be used for: NZM4(-4), N(N/O)4(-4), +NZM4(-4), N(N/O)4(-4)
INTNO
International product number
4015081043651
4015081043651
NETTO_WEIGHT
Netto weight
0.80000
0.80000
kg
ECLASS_13_0
Mechanic interlock for switch [AKN341018]
ETIM_9_0
Mechanic interlock for switch [EC001044]
EF001450
Auxiliary contacts, extendable
false
EF008255
Number of contacts as normally closed contact
0
0
EF008256
Number of contacts as normally open contact
0
0
DATA_SHEET
Data sheet
Data sheet
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸