184216
Eaton's CAD
Electrical circuit protection
23172
Moeller series IZMX/INX - ACB
Powered by
CAD모델 선택
{eaton_cad/23128/23172/23260/24373.prj},{NB=184216},{PLID=184216},{NETTO_WEIGHT=1.14900},{EF008255=0},{EF008256=0},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/da/d9/40/24373_preview_50.png},{MANUTYPEDESC=IZMX-MIL3133C-W40-1},{DESCSHORT=Mechanical interlock, TYPE 31, bowden cables, W},{DESCLONG=Accessories, Mechanical interlock, Type 31 + 33, for 3 circuit-breakers: Three incoming units (A, B, C), normal or emergency network. Only one of the three switches can be switched on at any one time. Three cable kits are required in addition., Installation type Withdrawable, For use with IZMX40…W, INX40…W},{INTNO=4015081783823},{ECLASS_13_0=Mechanic interlock for switch [AKN341018]}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/da/d9/40/24373_preview_50.png
../../../_pool_/da/d9/40/24373_preview_50.png
PLID
184216
184216
MANUTYPEDESC
Manufacturer Type Description
IZMX-MIL3133C-W40-1
IZMX-MIL3133C-W40-1
DESCSHORT
Short Description
Mechanical interlock, TYPE 31, bowden cables, W
Mechanical interlock, TYPE 31, bowden cables, W
DESCLONG
Long Description
Accessories, Mechanical interlock, Type 31 + 33, for 3 circuit-breakers: Three incoming units (A, B, C), normal or emergency network. Only one of the three switches can be switched on at any one time. Three cable kits are required in addition., Installation type Withdrawable, For use with IZMX40…W, INX40…W
Accessories, Mechanical interlock, Type 31 + 33, for 3 circuit-breakers: Three incoming units (A, B, C), normal or emergency network. Only one of the three switches can be switched on at any one time. Three cable kits are required in addition., Installation type Withdrawable, For use with IZMX40…W, INX40…W
INTNO
International product number
4015081783823
4015081783823
NETTO_WEIGHT
Netto weight
1.14900
1.14900
kg
ECLASS_13_0
Mechanic interlock for switch [AKN341018]
ETIM_9_0
Mechanic interlock for switch [EC001044]
EF001450
Auxiliary contacts, extendable
false
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
DATA_SHEET
Data sheet
Data sheet
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도