184207
Eaton's CAD
Electrical circuit protection
23172
Moeller series IZMX/INX - ACB
Powered by
CAD모델 선택
{eaton_cad/23128/23172/23260/23837.prj},{NB=184207},{PLID=184207},{NETTO_WEIGHT=1.91000},{EF008255=0},{EF008256=0},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/9c/7d/b3/23837_preview_10.png},{MANUTYPEDESC=IZMX-MIL3133C-F16-1},{DESCSHORT=Mechanical interlock, TYPE 2, 31, 33, bowden cables, F}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/9c/7d/b3/23837_preview_10.png
../../../_pool_/9c/7d/b3/23837_preview_10.png
PLID
184207
184207
MANUTYPEDESC
Manufacturer Type Description
IZMX-MIL3133C-F16-1
IZMX-MIL3133C-F16-1
DESCSHORT
Short Description
Mechanical interlock, TYPE 2, 31, 33, bowden cables, F
Mechanical interlock, TYPE 2, 31, 33, bowden cables, F
DESCLONG
Long Description
Accessories, Mechanical interlock, fixed mounting, Type 33, For 3 circuit-breakers with the same or different frame size: interlock: A, C against B. When B is off, A and C can be switched on. B can be switched on only when A and C are OFF. In addition, two IZMX-MIL-CAB… cable kits with the desired length are required. Select the appropriate part no. for each circuit-breaker., Installation type Fixed, For use with IZMX16…, INX16…
Accessories, Mechanical interlock, fixed mounting, Type 33, For 3 circuit-breakers with the same or different frame size: interlock: A, C against B. When B is off, A and C can be switched on. B can be switched on only when A and C are OFF. In addition, two IZMX-MIL-CAB… cable kits with the desired length are required. Select the appropriate part no. for each circuit-breaker., Installation type Fixed, For use with IZMX16…, INX16…
INTNO
International product number
4015081783731
4015081783731
NETTO_WEIGHT
Netto weight
1.91000
1.91000
kg
ECLASS_13_0
Mechanic interlock for switch [AKN341018]
ETIM_9_0
Mechanic interlock for switch [EC001044]
EF001450
Auxiliary contacts, extendable
false
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
DATA_SHEET
Data sheet
Data sheet
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기