??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
151241
MANUTYPEDESC
Manufacturer Type Description
BP-O-STN-800/12-3Z
DESCSHORT
Short Description
Surface-mount metering distribution board, W=800mm, H=1260, 3 meter mounting units
DESCLONG
Long Description
Surface-mount metering distribution board, steiermark, distribution board with enclosure and mounting subrack, equipment supplied: distribution board with back plate + mounting subrack
INTNO
International product number
4015081480319
NETTO_WEIGHT
Netto weight
47.700 kg
ECLASS_13_0
Meter cabinet equipped [ACN405016]
ETIM_9_0
Meter cabinet equipped [EC000262]
EF000227
Rated current
0 A
EF000010
Model
1-story
EF004455
Number of meter boards
3
EF004447
Number of tariff control panels
0
EF005373
Lower connection space
With DIN rails (top hat rails)
EF000003
Mounting method
Surface mounted
EF002169
Material
Steel
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF004453
Number of distributor rows
3
EF000261
Number of fields
1
EF000118
With mounting plate
false
EF005474
Degree of protection (IP)
IP30
EF000008
Width
815 mm
EF000040
Height
1275 mm
EF000049
Depth
280 mm
EF000846
Built-in width
815 mm
EF000332
Built-in height
1275 mm
EF000218
Built-in depth
280 mm
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews