??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
Brass Compliant NSF 372
DTUBO
Øe Tube
D1
D2
mm
D2IN
Inch
L1
mm
L1IN
Inch
L2
mm
L2IN
Inch
CH
mm
CH2
mm
G
- g
OZ
- oz
WT
Working Temperature
-20 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure (max)
20 bar
WPP
Working Pressure (max)
290 psi
TV
Vacuum
-99 kPA
TVH
Vacuum
29" Hg
CONF1
Conformity
NSF 169
CONF2
Conformity
M.O.C.A.
CONF3
Conformity
1935/2004/EC
CONF4
Conformity
2023/2006/EC
CONF5
Conformity
RoHS
AF
Application fields
Food and Beverage Applications
Download CAD models
Previews
3D
Dimension