??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
Brass Compliant NSF 372
DTUBO
Øe Tube
D1
D2
mm
D2IN
Inch
L1
mm
L1IN
Inch
L2
mm
L2IN
Inch
CH
mm
G
- g
OZ
- oz
WT
Working Temperature
-20 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure (max)
20 bar
WPP
Working Pressure (max)
290 psi
TV
Vacuum
-99 kPA
TVH
Vacuum
29" Hg
CONF1
Conformity
NSF 169
CONF2
Conformity
M.O.C.A.
CONF3
Conformity
1935/2004/EC
CONF4
Conformity
2023/2006/EC
CONF5
Conformity
RoHS
AF
Application fields
Food and Beverage Applications
Download CAD models
Previews
3D
Dimension