??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
IDNR
Ident.#
LOG
Level of Geometry
INFO
Datenblatt
Manufacturer
BEZEICHNUNG
AN
Application (text)
ARTIKEL
Artikel
NENNSP
Nominal voltage
DIMENSIONIERUNG
Dimensionierung
ESS
Switch-on current
ANSTEUERUNG
ANTRIEB
Antrieb
Brushless DC motor
VORRSCHAL
Priority switching
SH
Positioning stroke
max. 20 mm, automatic stroke adjustment by initialization
SZ
Positioning time
NOTSTELLZEIT
Notstellzeit
F
Positioning force
1000 N
STELLZEIGE
Position indicator
Stroke range scale
STELLMELDUNG
Position feedback
VENTWACH
Valve monitoring
VENTILBLOCK
Valve exercise
HANDVERSTELLUNG
Handverstellung
Bushing for hexagon socket wrench under the actuator cover, electronic key adapter 4 mm, toggle locking mechanism
UMGETEMP
Ambient temperature
0..+50 °C
SART
Degree of protection
IP54
SKL
Protection class (according to EN 60730)
EINBAULAGE
Vertically above the valve to a horizontal position
WARTUNG
Maintenance-free
GEWICHT
Gewicht
kg
ZUBEHOR
Accessories
ANSCHLUSS
Anschluss
STEUERSIG10V
Control signal 0-10 V
STEUERSIG3P
Control signal 3-point
Pobierz modele CAD
Previews
3D
Wymiar