??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Ident.#
LOG
Level of Geometry
INFO
Datenblatt
Manufacturer
BEZEICHNUNG
AN
Application (text)
ARTIKEL
Artikel
NENNSP
Nominal voltage
ANSTEUERUNG
ANTRIEB
Antrieb
Brushless DC motor
VORRSCHAL
Priority switching
SH
Positioning stroke
max. 20 mm, automatic stroke adjustment by initialization
SZ
Positioning time
NOTSTELLZEIT
Notstellzeit
Approx. 1,0 s/mm
F
Positioning force
1000 N
STELLZEIGE
Position indicator
Stroke range scale
STELLMELDUNG
Position feedback
VENTWACH
Valve monitoring
Automatic valve blocking control with an error message approx. >12.5 V or 20 mA
VENTILBLOCK
Valve exercise
Optionally adjustable
HANDVERSTELLUNG
Handverstellung
Bushing for hexagon socket wrench under the actuator cover, electronic key adapter 4 mm, toggle locking mechanism
UMGETEMP
Ambient temperature
0..+50 °C
SART
Degree of protection
IP54
SKL
Protection class (according to EN 60730)
EINBAULAGE
Vertically above the valve to a horizontal position
WARTUNG
Maintenance-free
GEWICHT
Gewicht
2.80 kg
ZUBEHOR
Accessories
ANSCHLUSS
Anschluss
STEUERSIG10V
Control signal 0-10 V
STEUERSIG3P
Control signal 3-point
Download CAD models
Previews
3D
Dimension