您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
MF201
Kieback & Peter
Actuators
Actuators
Powered by
CAD模型選擇
{kieback_peter/aktoren/grossstellantriebe/mf201.prj},{NB=MF201(300)},{IDNR=MF201},{GEWICHT=3.52},{INFO=Hersteller},{INFOURL=https://extranet.kieback-peter.de/download/3.10-40.201-30-DE-MF201-2018-04-05.pdf?37230},{BEZEICHNUNG=MF201},{AN=Der Notstellantrieb MF201 mit Automatikkupplung und Sicherheitsfunktion dient mit seiner Stellkraft von 1000 N zur feinstufigen Hubverstellung von Durchgangsventilen RD65, RGD50..80 sowie von Dreiwegeventilen RWG50..80. Die Ansteuerung des Notstellantriebs erfolgt mit einem 3-Punktsignal (Auf/ Halt/Zu). Der Stellantrieb besitzt eine Notstellfunktion, die Ventile je nach verwendetem Ventiltyp bei Netzausfall mit Federkraft automatisch schließt bzw. öffnet.},{LOG=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
IDNR
Ident.#
MF201
MF201
LOG
Level of Geometry
300
200
300
200
INFO
Datenblatt
Manufacturer
BEZEICHNUNG
MF201
MF201
AN
Application (text)
The MF201 emergency actuator with automatic coupling and safety function has a positioning force of 1000 N and is used for the fine-stage stroke adjustment of two-way valves RD65, RGD50..80 and three-way valves RWG50..80. The emergency actuator is controlled with a 3-point signal (open/stop/close). The actuator has an emergency control function which, depending on the type of valve used, automatically closes or opens valves in the event of a power failure with spring force.
The MF201 emergency actuator with automatic coupling and safety function has a positioning force of 1000 N and is used for the fine-stage stroke adjustment of two-way valves RD65, RGD50..80 and three-way valves RWG50..80. The emergency actuator is controlled with a 3-point signal (open/stop/close). The actuator has an emergency control function which, depending on the type of valve used, automatically closes or opens valves in the event of a power failure with spring force.
ARTIKEL
Artikel
Emergency actuator 230 V AC with 3-point control emergency regulation function: Emergency actuator, extending without current
Emergency actuator 230 V AC with 3-point control emergency regulation function: Emergency actuator, extending without current
NENNSP
Nominal voltage
AC 230 V ±15%; 50/60 Hz; 30 VA
AC 230 V ±15%; 50/60 Hz; 30 VA
ANSTEUERUNG
Three-point signal (open/stop/close), optionally via - 230 V energized actuator or - contact inputs
Three-point signal (open/stop/close), optionally via - 230 V energized actuator or - contact inputs
ANTRIEB
Antrieb
Brushless DC motor
VORRSCHAL
Priority switching
Direct control via potential-free contact inputs "Z2"/"Z3" as - 3-point control (open/stop/close) or - 2-point control (open/close) e.g. frost protection, limitation (connection parallel to the energized control from the controller)
Direct control via potential-free contact inputs "Z2"/"Z3" as - 3-point control (open/stop/close) or - 2-point control (open/close) e.g. frost protection, limitation (connection parallel to the energized control from the controller)
SH
Positioning stroke
max. 30 mm, automatic stroke adjustment by initialization
SZ
Positioning time
9 s/mm
9 s/mm
NOTSTELLZEIT
Notstellzeit
1,2 s/mm
1,2 s/mm
F
Positioning force
1000 N
STELLZEIGE
Position indicator
Stroke range scale
STELLMELDUNG
Position feedback
DC 0..10 V, 5 mA for 0..100% positioning stroke
DC 0..10 V, 5 mA for 0..100% positioning stroke
VENWACH
Valve monitoring
Automatic valve blocking control with an error message approx. >12.5 V or 20 mA
VENTILBLOCK
Valve exercise
HANDVERSTELLUNG
Handverstellung
Bushing for hexagon socket wrench under the actuator cover, electronic key adapter 4 mm, toggle locking mechanism
UMGETEMP
Ambient temperature
0..+50 °C
SART
Degree of protection
IP54
SKL
Protection class (according to EN 60730)
I
I
EINBAULAGE
Vertically above the valve to a horizontal position
WARTUNG
Maintenance-free
GEWICHT
Gewicht
3.52
kg
ZUBEHOR
Accessories
E/MF Retrofit switch module (protection class: I)
E/MF Retrofit switch module (protection class: I)
ANSCHLUSS
Anschluss
analog 230 V
analog 230 V
STEUERSIG10V
Control signal 0-10 V
STEUERSIG3P
Control signal 3-point
x
x
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸