138788
Eaton's CAD
Electrical circuit protection
23150
Moeller series xPole (Style 5) - mMC4/6/M MCB
Powered by
CAD모델 선택
{eaton_cad/23128/23150/23216/23505.prj},{NB=138788},{PLID=138788},{NETTO_WEIGHT=0.12000},{EF008618=1},{EF000227=32},{CUSTOMS_TARIFF_NUMBER1=85363030},{PREVIEW=../../../_pool_/bf/b5/c6/23505_preview_3600.png},{MANUTYPEDESC=mMC4-B32/1},{DESCSHORT=Miniature circuit breaker (MCB), 32 A, 1p, characteristic: B},{DESCLONG=Miniature circuit breaker (MCB), mMC4, 1-pole, trip type: B, rated operational current In: 32 A, rated switching capacity according to IEC/EN 60898-1: 4.5 kA, switchgear for residential and non-residential applications},{INTNO=4015081355679},{ECLASS_13_0=Miniature circuit breaker (MCB) [AAB905019]},{ETIM_9_0=Miniature circuit breaker (MCB) [EC000042]},{EF000218=70.5},{EF000889=B},{EF005548=1},{EF000228=230}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/bf/b5/c6/23505_preview_3600.png
../../../_pool_/bf/b5/c6/23505_preview_3600.png
PLID
138788
138788
MANUTYPEDESC
Manufacturer Type Description
mMC4-B32/1
mMC4-B32/1
DESCSHORT
Short Description
Miniature circuit breaker (MCB), 32 A, 1p, characteristic: B
Miniature circuit breaker (MCB), 32 A, 1p, characteristic: B
DESCLONG
Long Description
Miniature circuit breaker (MCB), mMC4, 1-pole, trip type: B, rated operational current In: 32 A, rated switching capacity according to IEC/EN 60898-1: 4.5 kA, switchgear for residential and non-residential applications
Miniature circuit breaker (MCB), mMC4, 1-pole, trip type: B, rated operational current In: 32 A, rated switching capacity according to IEC/EN 60898-1: 4.5 kA, switchgear for residential and non-residential applications
INTNO
International product number
4015081355679
4015081355679
NETTO_WEIGHT
Netto weight
0.12000
0.12000
kg
ECLASS_13_0
Miniature circuit breaker (MCB) [AAB905019]
ETIM_9_0
Miniature circuit breaker (MCB) [EC000042]
EF000218
Built-in depth
70.5
70.5
mm
EF000889
Release characteristic
B
B
EF008618
Number of poles (total)
1
1
EF005548
Number of protected poles
1
1
EF000227
Rated current
32
32
A
EF000228
Rated voltage
230
230
V
EF001366
Rated insulation voltage Ui
440
440
V
EF011980
Rated impulse withstand voltage Uimp
4
4
kV
EF009556
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
4.5
4.5
kA
EF000187
Voltage type
AC
AC
EF009555
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
4.5
4.5
kA
EF009557
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
0
0
kA
EF009558
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
0
0
kA
EF000416
Frequency
50 - 60
50 - 60
Hz
EF005387
Power loss
-
W
EF002568
Current limiting class
3
3
EF007517
Flush-mounted installation
true
true
EF005997
Concurrently switching neutral conductor
false
false
EF002569
Over voltage category
3
3
EF002570
Pollution degree
2
2
EF008148
Additional equipment possible
true
true
EF002950
Width in number of modular spacings
1
1
EF005474
Degree of protection (IP)
IP20
IP20
EF007515
Ambient temperature during operating
-25 - 40
-25 - 40
°C
EF007343
Connectable conductor cross section multi-wired
2 - 16
2 - 16
mm²
EF007337
Connectable conductor cross section solid-core
1.5 - 35
1.5 - 35
mm²
EF004663
Explosion-proof
false
DATA_SHEET
Data sheet
Data sheet
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기