??
Catalog navigation
CAD model selection
HELP_VARIABLE
VB
Designation
Schneidbuchse
KB
Short designation
MIS
D1
Outside-Ø m5
mm
A
Cutting edge length +0.02
mm
Enter value for A
Cutting edge length +0.02
mm
cm
inch
ft
C
Max. diagonal
mm
D2
Clearance bore hole max.
mm
D3
Collar-Ø -0,25
mm
L1
Length +0.5
mm
L2
Cutting edge elevation +1.5
mm
L3
Collar-length +0.25
5 mm
AUSWAHL
Special-dimension / standard-dimension
R1
Corner radius
mm
VS
Twist lock
Grad
MAT
Material
HWS
HRC
Hardness
58 - 60 HRC
Download CAD models
Previews
3D
Dimension