??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTIKELID
Article number
MLC 4000 85 x 125
ARTIKELBEZ
Article designation
Claming sets MLC 4000 85 x 125
SHAFTDIAM
Shaft diameter d
85 mm
ORDERDES
Order designation
MLC 4000 85 x 125
TOTWIDOUTSCRE
Total width without screws B
102 mm
TOTWIDWITSCRE
Total width with screws L
112 mm
SCREWSIZE
Screw size M
M 10
TIGHTSCREW
Tightening torque per screw MS
83 Nm
TORQUE
Torque Mt
15 Nm
OUTERDIAM
Outer diameter D
125 mm
AXIALFORCE
Axial force FAX
350 kN
SURPRESSHUB
Surface pressure pN
80 N/mm²
RECINSTOLE
Recommended shaft/hub fitting tolerances
h8/H8
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/component-parts/clamping-sets/clamping-sets/
ANWENDURL
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
BERECHTOOLURL
Design clamping set
https://walther-flender.de/en/tools-project-requests/online-form-project-request/clamping-sets-for-shaft-hub-connection/
ZAHNURL
3D CAD Data Timing belts
https://walther-flender.partcommunity.com/3d-cad-models/zahnriemen-walther-flender?info=walther_flender%2Fzahnriemen&languageiso=en
Download CAD models
Previews
3D
Dimension