??
Catalog navigation
CAD model selection
HELP_VARIABLE
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
VAR_TUBO
Øe Tube
D1
G1/4
D2
mm
D2IN
in
D3
mm
D3IN
in
L1
10 mm
L1IN
.394 in
L2
mm
L2IN
in
CH1
mm
CH2
mm
G
- g
OZ
- oz
WT
Working TePMerature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
80 bar
WPP
Working Pressure (max)
1160 psi
CONF1
Conformity
RoHS
AF
Application fields
Misting circuits
NN
0 mm
Download CAD models
Previews
3D
Dimension