??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
VAR_TUBO
Øe Tube
D1
mm
D1IN
in
L1
mm
L1IN
in
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
80 bar
WPP
Working Pressure (max)
1160 psi
CONF1
Conformity
RoHS
AF
Application fields
Misting circuits
NN
0 mm
Сваляне на CAD модели
Previews
3D
Размер