MMX224-VG-CF-109-50-111-K-7.5-A
MARUYASU
MINI series
MMX224
Standard
VG (Meandering Less)
Powered by
CAD模型選擇
{maruyasu/mini_series/mmx224/standard/vg_meandering_less/standard_cf_vg_asmtab.prj},{NB=MMX224-VG-CF-109-50-111-K-7.5-A(Acclivity_25_86_270_0)},{TYPE=VG},{MOT=STD},{SPT=CF},{TYP=Acclivity},{TT=Standard},{W=50},{L1=25},{L2=86},{AN=0},{PW=90W},{ST=K-7.5},{MT=A},{V=1},{POD=270},{NUM=40},{POT=0},{LX=[110:199]},{LXIVH=[110:199]},{XCF=1},{PART1=MMX224_FL_1},{PART2=MMX224_D_1_2},{PART3=MMX224_T_1_2},{MIDP3=MMX224_T_1_2},{PART4=MMX224_T_1_2},{PART5=MMX224_RR_1},{PART6=-},{PAT7=-},{PART8=-},{PART9=MMX224_CF_1},{PART10=-},{PART11=-},{PPATH=../../parts/mmx224_cf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
TYP
Type
Acclivity
Acclivity
TT
Type of tail
Standard
RE1
RE2
RE3
Standard
RE1
RE2
RE3
W
Belt Width
50
75
100
150
200
250
300
400
500
600
50
75
100
150
200
250
300
400
500
600
mm
L1
L1 Lengt
cm
Enter value for L1
L1 Lengt
mm
cm
inch
ft
確定
L2
L2 Lengt
cm
Enter value for L2
L2 Lengt
mm
cm
inch
ft
確定
L
Length (Min.L>= Belt widthX1)
111
cm
AN
Angle
°
PW
Power
90W
W
ST
Speed type
K-7.5
K-9
K-12.5
K-15
K-18
K-25
K-30
K-36
K-50
K-60
K-75
K-90
K-100
K-120
K-150
K-180
U-7.5
U-9
U-12.5
U-15
U-18
U-25
U-30
U-36
U-50
U-60
U-75
U-90
U-100
U-120
U-150
U-180
IVH-7.5
IVH-9
IVH-12.5
IVH-15
IVH-18
IVH-25
IVH-30
IVH-36
IVH-50
IVH-60
IVH-75
IVH-90
IVH-100
IVH-120
IVH-150
IVH-180
DC-12.5
DC-50
K-7.5
K-9
K-12.5
K-15
K-18
K-25
K-30
K-36
K-50
K-60
K-75
K-90
K-100
K-120
K-150
K-180
U-7.5
U-9
U-12.5
U-15
U-18
U-25
U-30
U-36
U-50
U-60
U-75
U-90
U-100
U-120
U-150
U-180
IVH-7.5
IVH-9
IVH-12.5
IVH-15
IVH-18
IVH-25
IVH-30
IVH-36
IVH-50
IVH-60
IVH-75
IVH-90
IVH-100
IVH-120
IVH-150
IVH-180
DC-12.5
DC-50
MT
Motor type
Sumitomo
Oriental
Sumitomo
Oriental
V
Voltage
Single phase AC100V
Single phase AC200V
Three phase AC200V
Single phase AC100V
Single phase AC200V
Three phase AC200V
V
POD
Position of driver
mm
Enter value for POD
Position of driver
mm
cm
inch
ft
確定
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸