??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
FORM
Forme
Graduation standard
D1
66 mm
D2
H7
mm
D3
52 mm
D4
-0,2
55 mm
D5
5.5 mm
L1
44 mm
L2
9 mm
L3
40 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension