??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
VERSION
POS
Position
°
H1
85 mm
H2
70 mm
H3
17 mm
H4
32.5 mm
H5
7.5 mm
L1
17 mm
L2
22 mm
L3
9 mm
L4
2 mm
L5
3 mm
L6
93 mm
L7
63.5 mm
D1
6.5 mm
A
90 °
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension