??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
19-1000-28
POS
Position bille
L1
28 mm
L2
18.5 mm
L3
11 mm
L4
14 mm
L5
3.5 mm
L6
1 mm
L7MIN
min.
7.9
L7MAX
max.
9.9
L7H8
L7 ou H8
mm
Enter value for L7H8
L7 ou H8
mm
cm
inch
ft
L8
13.5 mm
L9
3.5 mm
D1
5.5 mm
D2
10 mm
D3
5 mm
D4
10 mm
D5
14 mm
H1
18 mm
H2
16 mm
H3
3 mm
H4
8 mm
H5
16 mm
H6
16 mm
H7
8.4 mm
H8MIN
min.
17.8
H8MAX
max.
19.3
H9
1.4 mm
H10
19.3 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension