??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Reference
19-150-70
L1
70 mm
L2
46 mm
L3
50 mm
L4
18.5 mm
L5
12.5 mm
L6
37.5 mm
L7
12.7 mm
L8
17 mm
L9
10 mm
L10
9.5 mm
L11
8.5 mm
H1
29 mm
H2
16.5 mm
H3
21 mm
H4
9 mm
H5
6.3 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension