??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Reference
TYPE
Avec Serrure
COUL
Inox
FORM
L1
mm
Enter value for L1
mm
cm
inch
ft
L2
65 mm
L3
75 mm
L4
67 mm
L5
86 mm
L6
1.6 mm
L7
41 mm
L8
30.5 mm
L9
33.3 mm
D1
50.8 mm
D2
25 mm
H1
40 mm
H2
25.5 mm
H3
36 mm
H4
23 mm
H5
14 mm
H6
19 mm
CHA
Charge max
270 N
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension