??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
REF
Référence
19-241-92
H1MIN
1.2 mm
H1MAX
3.2 mm
H2
24 mm
H3
6.4 mm
L1
92 mm
L2
42 mm
L3
33.2 mm
L4
5 mm
L5
24 mm
L6
±0.3
84.5 mm
L7
14 mm
L8
48 mm
L9
40 mm
L10
±0,3
37 mm
L11
±1
11 mm
INFOS
Informations
Information
INFOTEXTE
CAD modeli indir
Previews
3D
Boyut