??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
REF
Référence
VERSION
L1
37.5 mm
L2
19.9 mm
L3
max.
12.7 mm
L4
+/- 1.5
27.7 mm
L5
-1
22.4 mm
L6
+/- 1.5
15.6 mm
L7
19 mm
L8
9.5 mm
L9
23 mm
L10
+/- 1.5
15 mm
D1
+0.2/-0.1
25.5 mm
H1
31.8 mm
H2
+/- 1.5
23 mm
H3
+/- 1.5
15 mm
H4
+0.2
22.2 mm
H5
+/- 0.2
9.5 mm
CHARGE
Charge max.
445 N
INFOS
Informations
Information
INFOTEXTE
CAD modeli indir
Previews
3D
Boyut