??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
REF
Référence
FORM
Forme
Avec verrou
POS
Position
D1
4 mm
D2
±0.1
21 mm
D3
±0.1
4.8 mm
H1
112.5 mm
H2
54 mm
H3
27 mm
H4
48 mm
H5
19 mm
H6
24 mm
H7
±0.2
38 mm
H8
±0.1
19 mm
L1
25 mm
L2
39 mm
L3
mm
L4
mm
Enter value for L4
mm
cm
inch
ft
L4MIN
16 mm
L4MAX
mm
L5
38 mm
L6
19 mm
L7
4 mm
L8
5 mm
L9
19 mm
L10
5 mm
L11MIN
25.5 mm
L11MAX
32 mm
INFOS
Informations
Information
INFOTEXTE
CAD modeli indir
Previews
3D
Boyut