??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
REF
Référence
19-331-26
MAT
Matière
Chromé
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
D1
26 mm
D2
38 mm
D3
M 32x1,5 mm
D4
+2/-0
32 mm
H1
38 mm
H2
mm
Enter value for H2
mm
cm
inch
ft
H2MIN
6.4 mm
H2MAX
19 mm
H3
±0.5
35 mm
H4
±1
42.5 mm
H5
±0.2
30 mm
L1
47 mm
L2
22 mm
L3
6 mm
L4
12 mm
L5
±1.5
30.3 mm
L6
3.5 mm
L7
±6
9.5 mm
L8
±0.2
19 mm
L9
+0.2/-0
14 mm
INFOS
Informations
Informacje dodatkowe
INFOTEXTE
Pobierz modele CAD
Previews
3D
Wymiar