??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
19-337-26
FORM
Forme
Montage en saillie
MAT
Matière
Chromé
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
D1
26 mm
D2
38 mm
D3
M 32x1,5 mm
D4
+2/-0
32 mm
H1
37.5 mm
H2
mm
Enter value for H2
mm
cm
inch
ft
H2MIN
12.7 mm
H2MAX
19 mm
H3
±0.2
30 mm
H4
±0.2
15 mm
H5
±4
7.5 mm
L1
47 mm
L2
22 mm
L3
6 mm
L4
12 mm
L5MIN
255 mm
L6
±1
21 mm
L7
±1
5 mm
L8
±0.2/-0
14 mm
L9
±1
33.5 mm
L10
±1
25.5 mm
L11
±0.2
8.0 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension