??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
19-353-29
FORM
Forme
Tirette perpendiculaire
D1
29 mm
D2
25 mm
D3
19 mm
D4
+0.2/-0.1
25.5 mm
H1
±1.5
24 mm
H2
±1.5
16 mm
H3
+0.2/-0.1
22.2 mm
L1
mm
Enter value for L1
mm
cm
inch
ft
L1MAX
12.7 mm
L2
40 mm
L3
±1.5
32 mm
L4
±0.4
25 mm
L5
±1.5
17 mm
L6
15 mm
L7
±1.5
16 mm
L8
±1.5
24 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension