??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
REF
Référence
19-361-7
FORM
Forme
Bouton nylon
POS
Position
D1
10.3 mm
D2
7.9 mm
D3
±0.05
8.03 mm
D4
10.3 mm
L1
mm
Enter value for L1
mm
cm
inch
ft
L1MAX
4.8 mm
L2
mm
Enter value for L2
mm
cm
inch
ft
L2MIN
0.8 mm
L2MAX
7.1 mm
L5
13.5 mm
L6
15.9 mm
L7
10.7 mm
L8
9.5 mm
L9
±0.7
6.4 mm
L10
+0.1/-0.0
7.4 mm
L12
11.5 mm
R1
9.9 mm
CM
Charge max.
155 N
INFOS
Informations
Informacje dodatkowe
INFOTEXTE
Pobierz modele CAD
Previews
3D
Wymiar