??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
19-362-7
FORM
Forme
Bouton moleté
POS
Position
D1
10.3 mm
D2
7.9 mm
D3
±0.05
8.03 mm
L1
mm
Enter value for L1
mm
cm
inch
ft
L1MAX
4.8 mm
L2
mm
Enter value for L2
mm
cm
inch
ft
L2MIN
0.8 mm
L2MAX
7.1 mm
L3
18.3 mm
L5
13.5 mm
L6
15.9 mm
L7
10.7 mm
L8
9.5 mm
L9
±0.7
6.4 mm
L10
+0.1/-0.0
7.4 mm
R1
9.9 mm
CM
Charge max.
155 N
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension