??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
FORM
Forme
Tête fendue
D1
13 mm
D2
17 mm
D3
+0.0/-0.1
21 mm
D4
+0.0/-0.1
14.4 mm
L1
mm
Enter value for L1
mm
cm
inch
ft
L1MAX
4.8 mm
L2
mm
Enter value for L2
mm
cm
inch
ft
L2MIN
mm
L2MAX
mm
L4
5 mm
L5
1.3 mm
L8
+0.0/-0.1
12.8 mm
L9
+0.3/-0.5
16 mm
H1
19 mm
H2
12.5 mm
CM
Charge max.
220 N
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension