??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
19-383-26
D1
26 mm
D2
38 mm
D3
32x1.5
D4
±2-0
32 mm
H1
38 mm
H2
min.
1.2 mm
H2X
max.
19 mm
H3
±1
27 mm
H4
±0.2
30 mm
L1
47 mm
L1X
mm
Enter value for L1X
mm
cm
inch
ft
L2
22 mm
L2X
mm
Enter value for L2X
mm
cm
inch
ft
L3
6 mm
L4
12 mm
L5
25.5 mm
L6
±0.2-0
14 mm
L7
±2
14 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension