??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
FORM
Forme
Carré 8 mm
POS
Position
D1
29 mm
D2
+0.0/-0.2
22.5 mm
L1
mm
L2
mm
Enter value for L2
mm
cm
inch
ft
L2MAX
18 mm
L3
40 mm
L4
6.4 mm
L5
32 mm
L6
6.4 mm
L7
45 mm
L8
2 mm
L9
mm
L10
±4
36 mm
L11
+0.2/-0.0
19.1 mm
CM
Charge max.
300 N
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension