??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
REF
Reference
POS
Position
D1
D1(+0.0/-0.2)
22.5 mm
D2
28 mm
L1
mm
L2
mm
Enter value for L2
mm
cm
inch
ft
L2MAX
L2 max.
18 mm
L3
40 mm
L4
6.4 mm
L5
32 mm
L6
21.5 mm
L7
56 mm
L8
45 mm
L9
18 mm
L10
L10(+4/-4)
36 mm
L11
L11(+0.2/-0.0)
19.1 mm
C
charge max
300 N
INFOS
Informations
Information
INFOTEXTE
CAD modeli indir
Previews
3D
Boyut