??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
FORM
Forme
A clé
POS
Position
D1
21 mm
D2
+0.2/-0.0
16 mm
D3
+0.2/-0.0
13.5 mm
L1
mm
Enter value for L1
mm
cm
inch
ft
L1MIN
mm
L1MAX
mm
L2
mm
Enter value for L2
mm
cm
inch
ft
L2MAX
13 mm
L3
37 mm
L4
4 mm
L5
12 mm
L6
23 mm
L7
6 mm
L10
1.5 mm
L11
±1.5
17.5 mm
CM
Charge max.
440 N
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension