??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
19-491-60
VERSION
A visser
H1
60 mm
H2
40 mm
D1
M6
D2
3 mm
L1
20 mm
L2
10 mm
L3
4 mm
L4
4.6 mm
L5
±2
35 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension