??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
H1
mm
H2
1.3 mm
H3
2 mm
H4
0.3 mm
H5
+0.1/-0.0
20.1 mm
L1
+0.1/-0.0
20.1 mm
L2
±4
36 mm
D1
28.0 mm
D2
M 22 mm
D3
±0.2
22.5 mm
S1
19.5 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension