??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
FC
Force compression
N
L1MIN
mm
L1MAX
mm
L2
26.6 mm
L3
5.3 mm
L4
1.5 mm
L5
17 mm
L6
11.5 mm
L7
4.3 mm
L8
23.8 mm
L9
4 mm
L10
±0.2
15 mm
L11
±0.2
7.5 mm
D1
+0.1/-0.0
4.3 mm
H1
43 mm
H2
55 mm
H3
4 mm
H4
72 mm
H5
+0.5/-0.3
40 mm
H6
±0.2
20 mm
H7
±0.2
55 mm
H8
±0.5
27.5 mm
R1MAX
0.5 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension