??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
REF
Référence
FC
Force
N
D1
3.3 mm
H1
48.5 mm
H2
40.5 mm
H3
3.8 mm
H4
3.3 mm
H5
55 mm
H6
4 mm
H7
72 mm
H8
16 mm
L1
28.2 mm
L2
5.1 mm
L3
14.5 mm
L4
8 mm
L5
5.3 mm
L6
2.5 mm
L7
13.7 mm
L8
11.5 mm
L9
23.8 mm
L10
4.3 mm
L11
4 mm
INFOS
Informations
Information
INFOTEXTE
CAD modeli indir
Previews
3D
Boyut